??
CAD model selection
MFB 101 ZK
HELP_VARIABLE
Company
Rollenbau
Description
MFA/MFB/MFC-ZK - Swivel castor
Bill of material
MFB 101 ZK
ORDERNO
Article-number
MFB 101 ZK
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
170 kg
PF
Preload force
50 daN
MST
Max. spring travel
25 mm
H
Overall height H
171 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
80.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions