??
CAD model selection
KST 160 EB
HELP_VARIABLE
Company
Rollenbau
Description
KDT/KST-EK/EB/LEK/LEB - Swivel castor with total lock
Bill of material
KST 160 EB
ORDERNO
Article-number
KST 160 EB
WDAB
Wheel-Ø A x width B
160x50 mm
LC
Load capacity
300 kg
H
Overall height H
207 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
170 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions