??
CAD model selection
KST 160 AELK
HELP_VARIABLE
Company
Rollenbau
Description
KLT/KDT/KST-AELK - Swivel castor with total lock
Bill of material
KST 160 AELK
ORDERNO
Article-number
KST 160 AELK
WDAB
Wheel-Ø A x width B
160x46 mm
LC
Load capacity
450 kg
H
Overall height H
207 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
140 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions