??
CAD model selection
KS 125 AELK
HELP_VARIABLE
Company
Rollenbau
Description
KL/KD/KS-AELK - Swivel castor
Bill of material
KS 125 AELK
ORDERNO
Article-number
KS 125 AELK
WDAB
Wheel-Ø A x width B
125x46 mm
LC
Load capacity
400 kg
H
Overall height H
173 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
104.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions