??
CAD model selection
KDT 180 EB
HELP_VARIABLE
Company
Rollenbau
Description
KDT/KST-EK/EB/LEK/LEB - Swivel castor with total lock
Bill of material
KDT 180 EB
ORDERNO
Article-number
KDT 180 EB
WDAB
Wheel-Ø A x width B
180x50 mm
LC
Load capacity
350 kg
H
Overall height H
239 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
170 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions