??
CAD model selection
KDT 125 ELB
HELP_VARIABLE
Company
Rollenbau
Description
KDT-ELB - Swivel castor with total lock
Bill of material
KDT 125 ELB
ORDERNO
Article-number
KDT 125 ELB
WDAB
Wheel-Ø A x width B
125x38 mm
LC
Load capacity
100 kg
H
Overall height H
163 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
10.5 mm
SR
Swivel radius
140.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions