??
CAD model selection
KDF 125 AELK
HELP_VARIABLE
Company
Rollenbau
Description
KLF/KDF/KSF-AELK - Fixed castor
Bill of material
KDF 125 AELK
ORDERNO
Article-number
KDF 125 AELK
WDAB
Wheel-Ø A x width B
125x46 mm
LC
Load capacity
300 kg
H
Overall height H
163 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
8.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions