??
CAD model selection
KDF 101 PK
HELP_VARIABLE
Company
Rollenbau
Description
KDF/KSF-PK/PB/P - Fixed castor
Bill of material
KDF 101 PK
ORDERNO
Article-number
KDF 101 PK
WDAB
Wheel-Ø A x width B
100x37 mm
LC
Load capacity
300 kg
H
Overall height H
137 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
8.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions