??
Селекция на CAD модел
KDF 80 ELB
HELP_VARIABLE
Company
Rollenbau
Description
KDF-ELB - Fixed castor
Bill of material
KDF 80 ELB
ORDERNO
Article-number
KDF 80 ELB
WDAB
Wheel-Ø A x width B
80x25 mm
LC
Load capacity
50 kg
H
Overall height H
128 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
83.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Преглед
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions