??
CAD model selection
KDF 160 ELB
HELP_VARIABLE
Company
Rollenbau
Description
KDF-ELB - Fixed castor
Bill of material
KDF 160 ELB
ORDERNO
Article-number
KDF 160 ELB
WDAB
Wheel-Ø A x width B
160x40 mm
LC
Load capacity
135 kg
H
Overall height H
199 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
10.5 mm
SR
Swivel radius
128.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions