??
CAD model selection
KD 150 ZK
HELP_VARIABLE
Company
Rollenbau
Description
KD/KS-ZK/ZB/LZK/LZB - Swivel castor
Bill of material
KD 150 ZK
ORDERNO
Article-number
KD 150 ZK
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
300 kg
H
Overall height H
194 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
10.5 mm
SR
Swivel radius
123.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions