??
Selección de modelo CAD
KD 125 ELB
HELP_VARIABLE
Company
Rollenbau
Description
KD-ELB - Swivel castor
Bill of material
KD 125 ELB
ORDERNO
Article-number
KD 125 ELB
WDAB
Wheel-Ø A x width B
125x38 mm
LC
Load capacity
100 kg
H
Overall height H
163 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
10.5 mm
SR
Swivel radius
104.5 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Previsualización
3D
Dimensión
2D

Embedded user actions