??
CAD model selection
IS-16SN
HELP_VARIABLE
Company
Rollenbau
Description
IS - Mini Ball Transfer Units
Bill of material
IS-16SN
ORDERNO
Article-number
IS-16SN
BALL
Ball-Ø
15.0 mm
LC
Load capacity
72 kg
H2
- mm
H1
4.0 mm
D1
24 mm
L1
12.0 mm
L
32.5 mm
H
25.0 mm
M
M6
WE
Weight
0.050 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions