??
CAD model selection
IS-10N
HELP_VARIABLE
Company
Rollenbau
Description
IS - Mini Ball Transfer Units
Bill of material
IS-10N
ORDERNO
Article-number
IS-10N
BALL
Ball-Ø
9.6 mm
LC
Load capacity
42 kg
H2
2.5 mm
H1
2.0 mm
D1
23 mm
L1
20.0 mm
L
40.0 mm
H
20.0 mm
M
M8
WE
Weight
0.060 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions