??
CAD model selection
IS-08SN
HELP_VARIABLE
Company
Rollenbau
Description
IS - Mini Ball Transfer Units
Bill of material
IS-08SN
ORDERNO
Article-number
IS-08SN
BALL
Ball-Ø
7.9 mm
LC
Load capacity
30 kg
H2
- mm
H1
2.0 mm
D1
18 mm
L1
18.0 mm
L
32.0 mm
H
14.0 mm
M
M8
WE
Weight
0.030 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions