??
CAD model selection
IS-06SNM
HELP_VARIABLE
Company
Rollenbau
Description
IS - Mini Ball Transfer Units
Bill of material
IS-06SNM
ORDERNO
Article-number
IS-06SNM
BALL
Ball-Ø
6.4 mm
LC
Load capacity
11 kg
H2
- mm
H1
1.0 mm
D1
13 mm
L1
6.0 mm
L
16.5 mm
H
10.5 mm
M
M3
WE
Weight
0.011 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions