??
CAD model selection
IPT 160 AELK
HELP_VARIABLE
Company
Rollenbau
Description
IPT/IPST-AELK - Swivel castor with total lock
Bill of material
IPT 160 AELK
ORDERNO
Article-number
IPT 160 AELK
WDAB
Wheel-Ø A x width B
160x46 mm
LC
Load capacity
400 kg
H
Overall height H
192 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
170 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions