??
CAD model selection
IPST 125 RNBX
HELP_VARIABLE
Company
Rollenbau
Description
IPT/IPST-RNBX/RN - Swivel castor with total lock
Bill of material
IPST 125 RNBX
ORDERNO
Article-number
IPST 125 RNBX
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
180 kg
H
Overall height H
162 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
170 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions