??
CAD model selection
IPSF 126 AELK
HELP_VARIABLE
Company
Rollenbau
Description
IPF/IPSF-AELK - Fixed castor
Bill of material
IPSF 126 AELK
ORDERNO
Article-number
IPSF 126 AELK
WDAB
Wheel-Ø A x width B
125x46 mm
LC
Load capacity
400 kg
H
Overall height H
162 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions