??
CAD model selection
IPF 125 PBX
HELP_VARIABLE
Company
Rollenbau
Description
IPF/IPSF/IPSSF-P/PBX - Fixed castor
Bill of material
IPF 125 PBX
ORDERNO
Article-number
IPF 125 PBX
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
300 kg
H
Overall height H
162 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions