??
CAD model selection
IP 200 AELK
HELP_VARIABLE
Company
Rollenbau
Description
IP/IPS-AELK - Swivel castor
Bill of material
IP 200 AELK
ORDERNO
Article-number
IP 200 AELK
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
400 kg
H
Overall height H
248 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
160.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions