??
CAD model selection
IP 175 PBX
HELP_VARIABLE
Company
Rollenbau
Description
IP/IPS/IPSS-P/PBX - Swivel castor
Bill of material
IP 175 PBX
ORDERNO
Article-number
IP 175 PBX
WDAB
Wheel-Ø A x width B
175x40 mm
LC
Load capacity
500 kg
H
Overall height H
236 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
147.5 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions