??
CAD model selection
INT 80 DG
HELP_VARIABLE
Company
Rollenbau
Description
INT/INVT-DGBX/DG - Swivel castor with total lock
Bill of material
INT 80 DG
ORDERNO
Article-number
INT 80 DG
WDAB
Wheel-Ø A x width B
80x25 mm
LC
Load capacity
55 kg
H
Overall height H
100 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
115 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions