??
CAD model selection
INT 100 AL
HELP_VARIABLE
Company
Rollenbau
Description
INT/INVT-ALBX/AL - Swivel castor with total lock
Bill of material
INT 100 AL
ORDERNO
Article-number
INT 100 AL
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
125 kg
H
Overall height H
125 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
120 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions