??
CAD model selection
INF 125 AL
HELP_VARIABLE
Company
Rollenbau
Description
INF/INVF-ALBX/AL - Fixed castor
Bill of material
INF 125 AL
ORDERNO
Article-number
INF 125 AL
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
125 kg
H
Overall height H
155 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions