??
CAD model selection
INF 100 D
HELP_VARIABLE
Company
Rollenbau
Description
INF/INVF-D - Fixed castor
Bill of material
INF 100 D
ORDERNO
Article-number
INF 100 D
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
75 kg
H
Overall height H
125 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions