??
CAD model selection
IN 80 ELBX
HELP_VARIABLE
Company
Rollenbau
Description
IN/INV-ELBX - Swivel castor
Bill of material
IN 80 ELBX
ORDERNO
Article-number
IN 80 ELBX
WDAB
Wheel-Ø A x width B
80x30 mm
LC
Load capacity
50 kg
H
Overall height H
100 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
80.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions