??
CAD model selection
HRL M10 40 P
HELP_VARIABLE
Company
Rollenbau
Description
HRL-P - Levelling castor
Bill of material
HRL M10 40 P
ORDERNO
Article-number
HRL M10 40 P
WDAB
Wheel-Ø A x width B
40x15+15 mm
LC
Load capacity
100 kg
H
Overall height H
mm
TH
Thread
M10x20
SR
Swivel radius
60 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions