??
CAD model selection
GT 250 LZK
HELP_VARIABLE
Company
Rollenbau
Description
GT-ZK/SUB/LZK - Swivel castor
Bill of material
GT 250 LZK
ORDERNO
Article-number
GT 250 LZK
WDAB
Wheel-Ø A x width B
250x50 mm
LC
Load capacity
1200 kg
H
Overall height H
300 mm
TP
Dimension of top plate
150x105 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
188.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions