??
CAD model selection
ESF 301 ZK
HELP_VARIABLE
Company
Rollenbau
Description
EDF/ESF-ZK - Fixed castor
Bill of material
ESF 301 ZK
ORDERNO
Article-number
ESF 301 ZK
WDAB
Wheel-Ø A x width B
300x100 mm
LC
Load capacity
2800 kg
H
Overall height H
380 mm
TP
Dimension of top plate
255x205 mm
HS
Hole spacing
210x160 mm
HD
Hole-Ø
17 mm
SR
Swivel radius
240.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions