??
CAD model selection
EDF 250 PK
HELP_VARIABLE
Company
Rollenbau
Description
EDF-PK/P/PB - Fixed castor
Bill of material
EDF 250 PK
ORDERNO
Article-number
EDF 250 PK
WDAB
Wheel-Ø A x width B
250x60 mm
LC
Load capacity
1400 kg
H
Overall height H
305 mm
TP
Dimension of top plate
200x160 mm
HS
Hole spacing
160x120 mm
HD
Hole-Ø
15 mm
SR
Swivel radius
210.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions