??
CAD model selection
EDF 175 QK
HELP_VARIABLE
Company
Rollenbau
Description
ED-QK/Q - Fixed castor
Bill of material
EDF 175 QK
ORDERNO
Article-number
EDF 175 QK
WDAB
Wheel-Ø A x width B
175x48 mm
LC
Load capacity
1000 kg
H
Overall height H
238 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
157.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions