??
CAD모델 선택
EDF 150 ZK
HELP_VARIABLE
Company
Rollenbau
Description
EDF/ESF-ZK - Fixed castor
Bill of material
EDF 150 ZK
ORDERNO
Article-number
EDF 150 ZK
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
500 kg
H
Overall height H
195 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
130.0 mm
WB
Wheel bearing
Ball bearing
미리보기 - 생성
프리뷰
3D
치수도
2D

내장 된 사용자 작업