??
Choix du modèle CAO
EDF 150 PB
HELP_VARIABLE
Company
Rollenbau
Description
EDF-PK/P/PB - Fixed castor
Bill of material
EDF 150 PB
ORDERNO
Article-number
EDF 150 PB
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
400 kg
H
Overall height H
195 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
130.0 mm
WB
Wheel bearing
Roller bearing
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D

Embedded user actions