??
CAD model selection
EDF 125 ZSK
HELP_VARIABLE
Company
Rollenbau
Description
EDF-ZSK - Fixed castor
Bill of material
EDF 125 ZSK
ORDERNO
Article-number
EDF 125 ZSK
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
280 kg
H
Overall height H
172 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
112.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions