??
CAD model selection
EDF 125 TLK
HELP_VARIABLE
Company
Rollenbau
Description
EDF-TL - Fixed castor
Bill of material
EDF 125 TLK
ORDERNO
Article-number
EDF 125 TLK
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
250 kg
H
Overall height H
172 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
112.5 mm
WB
Wheel bearing
Ball bearing
WHEEL
125 TLB 15
VER
3
VERB
3
VERP
3
VERS
3
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions