??
CAD模型選擇
EDF 101 PK
HELP_VARIABLE
Company
Rollenbau
Description
EDF-PK/P/PB - Fixed castor
Bill of material
EDF 101 PK
ORDERNO
Article-number
EDF 101 PK
WDAB
Wheel-Ø A x width B
100x37 mm
LC
Load capacity
250 kg
H
Overall height H
146 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
90.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
預覽
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.

Embedded user actions