??
CAD model selection
EDF 101 P
HELP_VARIABLE
Company
Rollenbau
Description
EDF-PK/P/PB - Fixed castor
Bill of material
EDF 101 P
ORDERNO
Article-number
EDF 101 P
WDAB
Wheel-Ø A x width B
100x37 mm
LC
Load capacity
250 kg
H
Overall height H
146 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
90.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions