??
CAD模型選擇
EDDF 400 PPEK
HELP_VARIABLE
Company
Rollenbau
Description
EDDF-PEK/PPEK - Fixed castor
Bill of material
EDDF 400 PPEK
ORDERNO
Article-number
EDDF 400 PPEK
WDAB
Wheel-Ø A x width B
400x110+110 mm
LC
Load capacity
6200 kg
H
Overall height H
564 mm
TP
Dimension of top plate
255x205 mm
HS
Hole spacing
210x160 mm
HD
Hole-Ø
21 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
預覽
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.

Embedded user actions