??
CAD model selection
EDDF 400 EESK
HELP_VARIABLE
Company
Rollenbau
Description
EDDF-ESK/EESK - Fixed castor
Bill of material
EDDF 400 EESK
ORDERNO
Article-number
EDDF 400 EESK
WDAB
Wheel-Ø A x width B
400x100+100 mm
LC
Load capacity
2000 kg
H
Overall height H
564 mm
TP
Dimension of top plate
255x205 mm
HS
Hole spacing
210x160 mm
HD
Hole-Ø
21 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions