??
Seleção de modelos em CAD
EDDF 300 ESK
HELP_VARIABLE
Company
Rollenbau
Description
EDDF-ESK/EESK - Fixed castor
Bill of material
EDDF 300 ESK
ORDERNO
Article-number
EDDF 300 ESK
WDAB
Wheel-Ø A x width B
300x100 mm
LC
Load capacity
1600 kg
H
Overall height H
380 mm
TP
Dimension of top plate
255x205 mm
HS
Hole spacing
210x160 mm
HD
Hole-Ø
17 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Visualização
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions