??
CAD模型选择
EDDF 200 PPEK
HELP_VARIABLE
Company
Rollenbau
Description
EDDF-PEK/PPEK - Fixed castor
Bill of material
EDDF 200 PPEK
ORDERNO
Article-number
EDDF 200 PPEK
WDAB
Wheel-Ø A x width B
200x55+55 mm
LC
Load capacity
2000 kg
H
Overall height H
270 mm
TP
Dimension of top plate
255x205 mm
HS
Hole spacing
210x160 mm
HD
Hole-Ø
15 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

Embedded user actions