??
CAD model selection
EDDF 180 EEK
HELP_VARIABLE
Company
Rollenbau
Description
EDDF-EK/EEK/LEEK - Fixed castor
Bill of material
EDDF 180 EEK
ORDERNO
Article-number
EDDF 180 EEK
WDAB
Wheel-Ø A x width B
180x50+50 mm
LC
Load capacity
700 kg
H
Overall height H
260 mm
TP
Dimension of top plate
255x205 mm
HS
Hole spacing
210x160 mm
HD
Hole-Ø
17 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions