??
CAD model selection
EDDF 160 EEK
HELP_VARIABLE
Company
Rollenbau
Description
EDDF-EK/EEK/LEEK - Fixed castor
Bill of material
EDDF 160 EEK
ORDERNO
Article-number
EDDF 160 EEK
WDAB
Wheel-Ø A x width B
160x50+50 mm
LC
Load capacity
600 kg
H
Overall height H
215 mm
TP
Dimension of top plate
200x160 mm
HS
Hole spacing
160x120 mm
HD
Hole-Ø
15 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions