??
CAD model selection
EDDF 151 ZZK
HELP_VARIABLE
Company
Rollenbau
Description
EDDF/ESF-ZK/ZZK - Fixed castor
Bill of material
EDDF 151 ZZK
NB
EDDF 151 ZZK
ORDERNO
Article-number
EDDF 151 ZZK
WDAB
Wheel-Ø A x width B
150x50+50 mm
LC
Load capacity
1400 kg
H
Overall height H
210 mm
TP
Dimension of top plate
200x160 mm
HS
Hole spacing
160x120 mm
HD
Hole-Ø
15 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions