??
CAD model selection
EDDF 150 PPEK
HELP_VARIABLE
Company
Rollenbau
Description
EDDF-PEK/PPEK - Fixed castor
Bill of material
EDDF 150 PPEK
ORDERNO
Article-number
EDDF 150 PPEK
WDAB
Wheel-Ø A x width B
150x40+40 mm
LC
Load capacity
1400 kg
H
Overall height H
210 mm
TP
Dimension of top plate
200x160 mm
HS
Hole spacing
160x120 mm
HD
Hole-Ø
15 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions