??
Wybór modelu CAD
EDDF 126 PPK
HELP_VARIABLE
Company
Rollenbau
Description
EDDF-PK/PPK/PP/PPB - Fixed castor
Bill of material
EDDF 126 PPK
ORDERNO
Article-number
EDDF 126 PPK
WDAB
Wheel-Ø A x width B
125x45+45 mm
LC
Load capacity
1400 kg
H
Overall height H
197 mm
TP
Dimension of top plate
200x160 mm
HS
Hole spacing
160x120 mm
HD
Hole-Ø
15.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions