??
CAD model selection
EDDF 100 ZZK
HELP_VARIABLE
Company
Rollenbau
Description
EDDF/ESF-ZK/ZZK - Fixed castor
Bill of material
EDDF 100 ZZK
NB
EDDF 100 ZZK
ORDERNO
Article-number
EDDF 100 ZZK
WDAB
Wheel-Ø A x width B
100x30+30 mm
LC
Load capacity
600 kg
H
Overall height H
140 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x85 mm
HD
Hole-Ø
13 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions