??
CAD model selection
EDDF 100 ZSZSK
HELP_VARIABLE
Company
Rollenbau
Description
EDDF-ZSZSK - Fixed castor
Bill of material
EDDF 100 ZSZSK
ORDERNO
Article-number
EDDF 100 ZSZSK
WDAB
Wheel-Ø A x width B
100x40+40 mm
LC
Load capacity
480 kg
H
Overall height H
140 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
105.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions