??
CAD model selection
EDDF 100 EK
HELP_VARIABLE
Company
Rollenbau
Description
EDDF-EK/EEK/LEEK - Fixed castor
Bill of material
EDDF 100 EK
ORDERNO
Article-number
EDDF 100 EK
WDAB
Wheel-Ø A x width B
100x40+40 mm
LC
Load capacity
300 kg
H
Overall height H
140 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x85 mm
HD
Hole-Ø
13 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions